16.20.31 PMECC Error Location SIGMAx Register
Name: | HSMC_SIGMAx |
Offset: | 0x052C + (x-1)*0x04 [x=1..32] |
Reset: | 0x00000000 |
Property: | Read/Write |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
SIGMAx[13:8] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
SIGMAx[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 13:0 – SIGMAx[13:0] Coefficient of degree x in the SIGMA polynomial
SIGMAx belongs to the finite field GF(213) when the sector size is set to 512 bytes.
SIGMAx belongs to the finite field GF(214) when the sector size is set to 1024 bytes.