74.6.13.2 Ethernet MAC MII Mode
Timings are provided in the following conditions:
- 1.8V domain: VDDIO from 1.7V to 1.9V, maximum external capacitor = 10 pF, DRV= 1, SR = 1
- 3.3V domain: VDDIO from 3.0V to 3.6V, maximum external capacitor = 10 pF, DRV= 0, SR = 1
Symbol | Parameter | Min | Max | Unit |
---|---|---|---|---|
GMAC4 | Setup for COL from TXCK rising | 10 | – | ns |
GMAC5 | Hold for COL from TXCK rising | 10 | – | ns |
GMAC6 | Setup for CRS from TXCK rising | 10 | – | ns |
GMAC7 | Hold for CRS from TXCK rising | 10 | – | ns |
GMAC8 | TXER toggling from TXCK rising | 10 | 25 | ns |
GMAC9 | TXEN toggling from TXCK rising | 10 | 25 | ns |
GMAC10 | TX[3:0] toggling from TXCK rising | 10 | 25 | ns |
GMAC11 | Setup for RX[3:0] from RXCK | 10 | – | ns |
GMAC12 | Hold for RX[3:0] from RXCK | 10 | – | ns |
GMAC13 | Setup for RXER from RXCK | 10 | – | ns |
GMAC14 | Hold for RXER from RXCK | 10 | – | ns |
GMAC15 | Setup for RXDV from RXCK | 10 | – | ns |
GMAC16 | Hold for RXDV from RXCK | 10 | – | ns |