74.6.13.4 Ethernet MAC RGMII Mode
Symbol | Parameter | Min | Max | Unit |
---|---|---|---|---|
GMAC29 | TXCTL toggling from TXCK rising or falling edge | -500 | 500 | ps |
GMAC30 | TXD[3:0] toggling from TXCK rising or falling edge | -500 | 500 | ps |
GMAC31 | RXD[3:0] Setup time before RXCK rising or falling edge | 1.0 | – | ns |
GMAC32 | RXD[3:0] Hold time after RXCK rising or falling edge | 1.0 | – | ns |
GMAC33 | RXCTL Setup time before RXCK rising or falling edge | 1.0 | – | ns |
GMAC34 | RXCTL Hold time after RXCK rising or falling edge | 1.0 | – | ns |