8.4.7.3 Access Denials

ID_TZAESB_S Security Bit Setting in TZPM ID_TZAESB_NS Security Bit Setting in TZPM R/W Access to Secure Region from Non-Secure World Bufferable Access (using MMU) Data Abort MATRIX Interrupt TZC-400 Interrupt
Secure Non-secure Read Yes / No Yes Yes
Write No Yes / No Yes Yes
Yes Yes / No Yes(2) / No Yes
Secure Secure Read Yes Yes No(1)
Write No Yes Yes No(1)
Yes Yes Yes(2) No(1)
Non-secure Non-secure Read Yes / No Yes Yes
Write No Yes / No Yes Yes
Yes Yes / No Yes(2) / No Yes
Note:
  1. Access denied by TZAESB, not propagated to TZC-400.
  2. In the case of write burst accesses, MATRIX_MEARx registers might not return the address corresponding to the offending access: due to the AXI protocol, the TZC-400 response error indicates the last accessed address (not which of the consecutive accesses failed during the burst).
Peripheral ID Type Security
ID_AESBASC User interface Secure
ID_TZAESB_NS User interface Programmable Secure
ID_TZAESB_NS_INT Interrupt ID only Secure
ID_TZAESB_S User interface Programmable Secure
ID_TZAESB_S_INT Interrupt ID only Secure

Refer to the section TrustZone AESB Address Space Controller (TZAESBASC) for more details.