8.4.7.4 NAND Flash
NAND Flash pages can be accessed with TZAESB. ECC sections are not encrypted. With page sizes ≤ 4 Kbytes, use only bank 0 in NFC_RAM.
NAND Flash pages can be accessed with TZAESB. ECC sections are not encrypted. With page sizes ≤ 4 Kbytes, use only bank 0 in NFC_RAM.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.