14.4.2.9 Event Selection Block
Each PWM Generator has a logic block for events, triggers and interrupts. These signals are then used by the Event Output block (see PWM Event Outputs) or as the trigger source to start a PWM cycle (SOCS[3:0]). The Event Selection block has three main functions:
- ADC Trigger Configuration
- PWM Generator Trigger
- Interrupts