3.3.8.2 File Register Instructions
File register instructions operate on a specific memory address contained in the instruction opcode and register, W0. W0 is a special Working register used in File register instructions.
The File register address space is determined by the maximum address range of the file instructions, which is either 64 KB (if a W-reg operand is required) or 1 MB (if no W-reg operand is required), and encompasses the user RAM area and Special Function Registers (SFRs) within DS.
File Register Instructions shows File register instructions.
File Register Instructions
ADD.w 0x4500, Wn ; (0x4500)+w0 -> 0x4500 ADD.w 0x4500, w0, Wn ; (0x4500)+w0 -> 0x4500 ADD.w 0x4500, w4, Wn ; (0x4500)+w4 -> 0x4500