3.3.8 Working Register Array
The Working (W) registers can function as data, address or address offset registers. The function of a W register is determined by the addressing mode of the instruction that accesses it.
The dsPIC33A instruction set can be divided into two instruction types: register instructions and file register instructions.