3.3.9.1 Alternate Working Register Set
Alternatively, before enabling interrupts associated with a particular context, the application may manually switch to it by executing the CTXTSWP instruction. CTXTSWP does not affect the CPU IPL; it is used to support software context switching for either context initialization, run-time usage of contexts within procedure calls or the like, thus operating independently from the interrupt system.