26.2.1 Step Commands and Format
The PTG operates using eleven 8-bit step commands to perform higher level tasks. There
are four types of step commands:
- Input Event Control
- Control Functions
- Flow Control
- Output Generation
Combinations and sequences of these commands can be used to make decisions and take action without CPU intervention.
Note: This is a dedicated Watchdog Timer for the PTG module and is
independent of the device Watchdog Timer.