26.2.1.2 Control Functions
There are three commands for control functions, PTGCTRL,
PTGADD and PTGCOPY. The PTGCTRL
command controls the operation of the delay timers, software triggers and the strobe
output. The PTGADD command is used to add the contents of the PTGHOLD
register to other PTG registers, including the counters, timers, Step Delay and Literal
register. The PTGCOPY command is used to copy the contents of the
PTGHOLD register to other PTG registers, similar to the PTGADD
command.