3.5.2.3 HPCSEL1 Register

Table 3-33. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
CWrite to clearSSoftware settable bitxChannel number
Name:  HPCSEL1
Offset: 0x1E14

Bit 3130292827262524 
    SELECT[7][4:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 
Bit 2322212019181716 
    SELECT[6][4:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 
Bit 15141312111098 
    SELECT[5][4:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 
Bit 76543210 
    SELECT[4][4:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bits 28:24 – SELECT[7][4:0] Counter #7 Event Source Selection bits

These control bits determine which event is counted by the associated counter.

ValueDescription
11111- 00001Selects the event to be monitored
00000No event selected (1’b0), counter is disabled

Bits 20:16 – SELECT[6][4:0] Counter #6 Event Source Selection bits

These control bits determine which event is counted by the associated counter.

ValueDescription
11111- 00001Selects the event to be monitored
00000No event selected (1’b0), counter is disabled

Bits 12:8 – SELECT[5][4:0] Counter #5 Event Source Selection bits

These control bits determine which event is counted by the associated counter.

ValueDescription
11111- 00001Selects the event to be monitored
00000No event selected (1’b0), counter is disabled

Bits 4:0 – SELECT[4][4:0] Counter #4 Event Source Selection bits

These control bits determine which event is counted by the associated counter.

ValueDescription
11111- 00001Selects the event to be monitored
00000No event selected (1’b0), counter is disabled