3.5.2.5 HPCCNTHx Register

Table 3-35. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
CWrite to clearSSoftware settable bitxChannel number
Name: HPCCNTHx
Offset: 0x1E24, 0x1E2C, 0x1E34, 0x1E3C, 0x1E44, 0x1E4C, 0x1E54, 0x1E5C

Bit 3130292827262524 
 HPCCNT[63:56]  
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 HPCCNT[55:48]  
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 HPCCNT[47:40]  
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 HPCCNT[39:32]  
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:0 – HPCCNT[63:32] Event Counter bits