20.5.9 SMBus Support
The dsPIC33AK128MC106 family devices have support for SMBus through options in the input voltage thresholds.
| SMEN SFR Bit (I2CxCONL[8]) | |
|---|---|
| I2C (default) | 0 |
| SMBus 2.0 | 1 |
| SMBus 3.0 | 1 |
The dsPIC33AK128MC106 family devices have support for SMBus through options in the input voltage thresholds.
| SMEN SFR Bit (I2CxCONL[8]) | |
|---|---|
| I2C (default) | 0 |
| SMBus 2.0 | 1 |
| SMBus 3.0 | 1 |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.