23.4.1.2 Synchronous Counter Initialization Steps
The following steps must be performed to configure the timer for Synchronous Timer mode:
- Clear the ON control bit (TxCON[15] =
0) to disable the timer. - Clear the TCS control bit (TxCON[1] =
0) to select the internal the System Clock source. - Select the desired timer input clock prescale using TCKPS[1:0] bits in TxCON register.
- Load/clear the Timer register, TMRx.
- Load the Timer Period register, PRx, with the desired 32-bit match value.
- If interrupts are used:
- Clear the TxIF Interrupt Flag bit in the IFS register.
- Configure the Interrupt Priority Levels in the IPC register.
- Set the TxIE Interrupt Enable bit in the IEC register.
- Set the ON control bit (TxCON[15] =
1) to enable the timer.
Synchronous Clock Counter Example Code
T1CON = 0x0; // Stop timer and clear control register, // set prescaler at 1:1, internal clock source TMR1 = 0x0; // Clear timer register PR1 = 0xFFFFFFFF; // Load period register T1CONbits.ON = 1; // Start timer