23.4.1.1 Synchronous Clock Counter Considerations
The user may write the timer register to initialize the timer. Since the timer is configured to increment from the System Clock, the module's interrupt output will be synchronous to the rising edge of the System Clock and no interrupt latency will be added by the module.