14.7.2 Idle Mode
When the device enters Idle mode, the CPU is no longer clocked;
however, the PWM remains clocked and operational. If the PWM module is controlling a power
conversion/motor control application, the action of putting the device into Idle mode will
cause any control loops to be disabled, and most applications will likely experience issues
unless they explicitly operate in an Open-Loop mode. It is recommended that the outputs be
placed into a safe state before executing the PWRSAV instruction to enter Idle mode.