14.4.1.4 Minimum PWM Period and Pulse Width
The PWM module has some restrictions regarding minimum PWM periods and pulse widths. Depending on the operating mode, the pulse width can also be dependent on PHASE and TRIGy, in addition to duty cycle. The minimum pulse width applies to both active and inactive states; 0% and 100% duty cycles are supported.
Table 14-35 below lists restrictions to period and pulse width.
| Mode | Minimum Period (PGxPER or MPER) | Minimum Active Pulse Width in Counts | Minimum Inactive Pulse Width in Counts |
|---|---|---|---|
| Standard Resolution | 0x0100 | 0x0010 | Period – 0x0010 |