3.6.1 Features

  • Comprehensive IEEE 754-2008/2019 Compliant Instruction Set
    • Supports both Single and Double Precision operations for most instructions
    • Supports all required rounding modes
  • Closely Coupled to dsPIC33A CPU Core
    • Instructions issued from CPU core as part of application instruction stream
    • Independent instruction pipeline and hazard management
  • 32 x 32-Bit Data Registers (F-Regs)
    • May be used to hold 32-bit Single Precision or 64-bit Double Precision values
    • Base plus 7 partial FPU register contexts
  • Optional Subnormal Handling for Improved Performance
    • Subnormal result “Flush-To-Zero” (FTZ) mode
    • Subnormal operand “Subnormals-Are-Zero” (SAZ) mode
  • Comprehensive Exception Implementation and Reporting Structure
    • IEEE 754-2019 compliant exception implementation
    • Additional exceptions supported for Huge Integer results and Subnormal operands
  • Debug Features Supported:
    • Exception address capture register (FEAR)
    • Exception break signaling
    • NaN propagation