3.6.5 Floating-Point Control Register(1)
Note:
- The FCR register is not memory mapped.
- Floating-Point Exception Mask
bits, FCR [6:0]: Each Exception Mask bit corresponds to an Exception Status
flag in the FSR. The Mask bit must be clear to allow the exception event to
generate an interrupt to the CPU. The Underflow Mask bit (FCR.UDFM) is also
used as part of the Flush-to-Zero (FTZ) mode enable as discussed in Flush-To-Zero (FTZ).Floating-point rounding mode control, FCR [9:8]: These bits define
the global IEEE 754 compatible rounding mode used by the FPU
instruction.
Floating-point subnormal override mode control, FCR [11:10]: These bits enable the Subnormals-Are-Zero (SAZ) and Flush-to-Zero (FTZ) subnormal override modes supported by the FPU.
| Symbol | Description | Symbol | Description | Symbol | Description |
|---|---|---|---|---|---|
| R | Readable bit | HC | Cleared by Hardware | (Gray cell) | Unimplemented |
| W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
| C | Write to clear | S | Software settable bit | x | Channel number |
| Name: | FCR |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| SAZ | FTZ | RND [1:0] | |||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SUBOM | HUGIM | INXM | UDFM | OVFM | DIV0M | INVALM | |||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 11 – SAZ Subnormals Are Zero Operand Mode bit
| Value | Description |
|---|---|
| 1 | Subnormals Are Zero mode is enabled |
| 0 | Subnormals Are Zero mode is disabled |
Bit 10 – FTZ Flush To Zero Result Mode bit
| Value | Description |
|---|---|
| 1 | Flush To Zero mode is enabled |
| 0 | Flush To Zero mode is disabled |
Bits 9:8 – RND [1:0] FPU Rounding Mode bit
| Value | Description |
|---|---|
| 11 | IEEE Round to Negative Infinity (floor) |
| 10 | IEEE Round to Positive Infinity (ceiling) |
| 01 | IEEE Round to Zero (truncate) |
| 00 | IEEE Round to Nearest (even) |
Bit 6 – SUBOM Subnormal Operand Exception Mask bit
| Value | Description |
|---|---|
| 1 | Subnormal exception is masked |
| 0 | Subnormal exception is not masked |
Bit 5 – HUGIM Huge Integer Exception Mask bit
| Value | Description |
|---|---|
| 1 | Huge Integer exception is masked |
| 0 | Huge Integer exception is not masked |
Bit 4 – INXM Inexact Exception Mask bit
| Value | Description |
|---|---|
| 1 | Inexact exception is masked |
| 0 | Inexact exception is not masked |
Bit 3 – UDFM Underflow Exception Mask bit
| Value | Description |
|---|---|
| 1 | Underflow exception is masked |
| 0 | Underflow exception is not masked |
Bit 2 – OVFM Overflow Exception Mask bit
| Value | Description |
|---|---|
| 1 | Overflow exception is masked |
| 0 | Overflow exception is not masked |
Bit 1 – DIV0M Divide By Zero Exception Mask bit
| Value | Description |
|---|---|
| 1 | Divide By Zero exception is masked |
| 0 | Divide By Zero exception is not masked |
Bit 0 – INVALM Invalid Exception Mask bit
| Value | Description |
|---|---|
| 1 | Invalid exception is masked |
| 0 | Invalid exception is not masked |