22.2.5 Device Setup
The following conditions are required to start the BiSS module:
- I/O pins and PPS must be set
- Interrupts must be accounted for
- Communication frequencies must be specified
Once these conditions are met, the data transmission needs to be configured.