4.3.2 BMX Instruction RAM Low Address Register

Table 4-4. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
CWrite to clearSSoftware settable bitxChannel number
Name: BMXIRAML
Offset: 0x774

Bit 3130292827262524 
 BMXIRAML[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 BMXIRAML[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 BMXIRAML[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 BMXIRAML[7:2]   
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bits 31:24 – BMXIRAML[31:24] Lower Boundary Address for Instruction RAM bits

Defines the lower boundary address (inclusive) for instruction RAM.

Bits 23:16 – BMXIRAML[23:16] Lower Boundary Address for Instruction RAM bits

Bits 15:8 – BMXIRAML[15:8] Lower Boundary Address for Instruction RAM bits

Bits 7:2 – BMXIRAML[7:2] Lower Boundary Address for Instruction RAM bits