4.3.8 BMX Error Status Register for NVM

Table 4-10. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
CWrite to clearSSoftware settable bitxChannel number
Name: BMXNVMERR
Offset:  0x78C

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
      IRAMWERRADDWERRBADTGTWERR 
Access R/HS/CR/HS/CR/HS/C 
Reset 000 
Bit 15141312111098 
     YRAMRERRXRAMRERR PGSPCRERR 
Access R/HS/CR/HS/CR/HS/C 
Reset 000 
Bit 76543210 
      IRAMRDERRADDRERRBADTGTRERR 
Access R/HS/CR/HS/CR/HS/C 
Reset 000 

Bit 18 – IRAMWERR IRAM Write Error Flag bit

ValueDescription
1Error generated by invalid instruction write outside of IRAM space
0No IRAM write address errors

Bit 17 – ADDWERR Invalid Address Write Error Flag bit

ValueDescription
1Error generated by read or write to invalid address space
0No unimplemented address write error

Bit 16 – BADTGTWERR Invalid Target Write Error Flag bit

ValueDescription
1Error generated by write to disallowed target space
0No invalid target write error

Bit 11 – YRAMRERR  YRAM Read Error Flag bits

ValueDescription
1Bus error generated by YRAM read operation
0No error on YRAM read operation

Bit 10 – XRAMRERR  XRAM Read Error Flag bits

ValueDescription
1Bus error generated by XRAM read operation
0No error on XRAM read operation

Bit 8 – PGSPCRERR Program Space Read Error Flag bit

ValueDescription
1Bus error generated by program space read operation
0No error on program space read operation

Bit 2 – IRAMRDERR IRAM Read Error Flag bit

ValueDescription
1Error generated by invalid instruction read outside of IRAM space
0No IRAM read address errors

Bit 1 – ADDRERR Invalid Address Error Flag bit

ValueDescription
1Error generated by read or write to invalid address space
0No unimplemented address write error

Bit 0 – BADTGTRERR Invalid Target Read Error Flag bit

ValueDescription
1Error generated by read to disallowed target space
0No invalid target error