29.3.2 AMPx Control Register 2

Note:
  1. Unit voltage = trim step voltage 3 mV
  2. When the op amp is configured for gain = 1, and the non-inverting input is set to ~VDD/2, positive values of the offset correction (5’b00001 - 5’b01111) reduce the voltage measured on the op amp output terminal. Negative values of the offset correction (5‘b11110- 5’b10000) increase the voltage measured on the op amp output terminal.
  3. If the op amp offset is +6 mV before correction, using an offset correction code of 00010 will change the output voltage by -6 mV, canceling the op amp offset.
Table 29-4. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
CWrite to clearSSoftware settable bitxChannel number
Name: AMPxCON2
Offset: 0x3AB4, 0x3ABC, 0x3AC4

Bit 3130292827262524 
    POFFSETHP[4:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 
Bit 2322212019181716 
    NOFFSETHP[4:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 
Bit 15141312111098 
    POFFSETLP[4:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 
Bit 76543210 
    NOFFSETLP[4:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bits 28:24 – POFFSETHP[4:0] Offset Correction for PMOS Differential Input Pair (High-Power mode) bits

See descriptions for bits[4:0].

Bits 20:16 – NOFFSETHP[4:0] Offset Correction for NMOS Differential Input Pair (High-Power mode) bits

See descriptions for bits[4:0].

Bits 12:8 – POFFSETLP[4:0] Offset Correction for PMOS Differential Input Pair (Low-Power mode) bits

See descriptions for bits[4:0].

Bits 4:0 – NOFFSETLP[4:0]  Offset Correction for NMOS Differential Input Pair (Low-Power mode) bits(1)

ValueDescription
01111Reduce output voltage by 15 unit voltage
. . .
00111 Reduce output voltage by 7 unit voltage
00110Reduce output voltage by 6 unit voltage
00101Reduce output voltage by 5 unit voltage
00100Reduce output voltage by 4 unit voltage
00011Reduce output voltage by 3 unit voltage
00010 Reduce output voltage by 2 unit voltage
00001Reduce output voltage by 1 unit voltage
00000No correction from production calibration value
11111No correction from production calibration value
11110Increase output voltage by 1 unit voltage
11101Increase output voltage by 2 unit voltage
11100 Increase output voltage by 3 unit voltage
11011 Increase output voltage by 4 unit voltage
11010 Increase output voltage by 5 unit voltage
11001Increase output voltage by 6 unit voltage
11000Increase output voltage by 7 unit voltage
. . .
10000Increase output voltage by 15 unit voltage