43.3.3 Power-Down Current (IPD)(1,2,3)

Table 43-3. 
Standard Operating Conditions (unless otherwise stated)
Param. No. Sym. Device Characteristics Min. Typ.† Max. +85°C Max. +125°C Units Conditions
VDD Note
D200 IPD IPD Base 0.13 2 6 μA 3.0V
D201 IPD_WDT Low-Frequency Internal Oscillator/WDT 0.55 3 7 μA 3.0V
D202 IPD_SOSC Secondary Oscillator (SOSC) 1.2 4.6 9.2 μA 3.0V
D203 IPD_LPBOR Low-Power Brown-out Reset (LPBOR) 0.25 2.5 7.3 μA 3.0V
D204 IPD_FVR_BUF1 FVR Buffer 1 (ADC) 171 325 350 μA 3.0V
D204A IPD_FVR_BUF2 FVR Buffer 2 (DAC/CMP) 40 68 77 μA 3.0V
D205 IPD_BOR Brown-out Reset (BOR) 27 46 53 μA 3.0V
D207 IPD_ADCA ADC - Active 0.13 2 6 μA 3.0V ADC is not converting (Note 4)
D208 IPD_CMP Comparator1 27 43 49 μA 3.0V
D208A IPD_CMP Comparator2 27 43 49 μA 3.0V

* These parameters are characterized but not tested.

† Data in “Typ.” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested.

Note:
  1. The peripheral current is the sum of the base IDD and the additional current consumed when this peripheral is enabled. The peripheral ∆ current can be determined by subtracting the base IDD or IPD current from this limit. Max. values will be used when calculating total current consumption.
  2. The power-down current in Sleep mode does not depend on the oscillator type. Power-down current is measured with the part in Sleep mode with all I/O pins in High-Impedance state and tied to VSS.
  3. All peripheral currents listed are on a per-peripheral basis if more than one instance of a peripheral is available.
  4. ADC clock source is ADCRC.