43.3.6 Thermal Characteristics
| Standard Operating Conditions (unless otherwise stated) | |||||
|---|---|---|---|---|---|
| Param No. | Sym. | Characteristic | Typ. | Units | Conditions |
| TH01 | θJA | Thermal Resistance Junction to Ambient | — | °C/W | 8-pin PDIP package |
| — | °C/W | 8-pin SOIC package | |||
| — | °C/W | 8-pin DFN package | |||
| — | °C/W | 14-pin PDIP package | |||
| — | °C/W | 14-pin SOIC package | |||
| — | °C/W | 14-pin TSSOP package | |||
| — | °C/W | 16-pin VQFN 4x4 mm package | |||
| — | °C/W | 20-pin PDIP package | |||
| — | °C/W | 20-pin SOIC package | |||
| — | °C/W | 20-pin SSOP package | |||
| — | °C/W | 20-pin VQFN 4x4 mm package | |||
| TH02 | TJMAX | Maximum Junction Temperature | 150 | °C | |
| TH03 | PD | Power Dissipation | — | W | PD = PINTERNAL+PI/O |
| TH04 | PINTERNAL | Internal Power Dissipation | — | W | PINTERNAL = IDD x VDD(1) |
| TH05 | PI/O | I/O Power Dissipation | — | W | PI/O = Σ(IOL*VOL)+Σ(IOH*(VDD-VOH)) |
| TH06 | PDER | Derated Power | — | W | PDER = PDMAX (TJ-TA)/θJA(2) |
|
Note:
| |||||