55.28 QSPI Electrical Specifications

Figure 55-12. QSPI SDR Host Mode 0,1,2,3 Module Timing Diagram
Figure 55-13. QSPI DDR Mode 0 Write Timing Diagram
Figure 55-14. QSPI DDR Mode 0 Read Timing Diagram
Table 55-40. QSPI Module Electrical Specifications (1)
AC CHARACTERISTICSStandard Operating Conditions: VDD = AVDD = 1.71V to 3.63V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +85°C for Industrial Temperature

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
QSPI_1FCLK Serial Clock Frequency ——75MHzHost SDR Transfer Mode 0 and 2 (BAUD.CPHA = 0),

VDD=3.3V,

CLOAD=20pF(MAX)

50

Host SDR Transfer Mode 0 and 2 (BAUD.CPHA = 0),

VDD=1.8V,

CLOAD=20pF(MAX)

50Host SDR Transfer Mode 1 and 3 (BAUD.CPHA = 1),

VDD=3.3V,

CLOAD=20pF(MAX)

50

Host SDR Transfer Mode 1 and 3 (BAUD.CPHA = 1),

VDD=1.8V,

CLOAD=20pF(MAX)

66Host DDR Transfer Mode 0 in Read only (BAUD.CPHA = 0, BAUD.CPOL = 0),

VDD=3.3V,

CLOAD=20pF(MAX)

37.5

Host DDR Transfer Mode 0 in Read only (BAUD.CPHA = 0, BAUD.CPOL = 0),

VDD=1.8V,

CLOAD=20pF(MAX)

QSPI_3TSCKHSerial Clock High Time1/(2*FCLK)——ns—
QSPI_5TSCKLSerial Clock Low Time1/(2*FCLK)——ns—
QSPI_7TSCKRSerial Clock Rise Time——DI_27nsDI_27: Refer to I/O Pin Electrical Specifications
QSPI_9TSCKFSerial Clock Fall Time——DI_25nsDI_25: Refer to I/O Pin Electrical Specifications
QSPI_19TDISData In Setup Time4.3——nsVDD= 3.3V

Host SDR mode 0

4.55——nsVDD= 3.3V

Host SDR mode 1

4.17——nsVDD= 3.3V

Host SDR mode 2

4.68——nsVDD= 3.3V

Host SDR mode 3

4.17——nsVDD= 3.3V

Host DDR mode 0

QSPI_21TDIHData In Hold Time0——nsVDD= 3.3V

Host SDR mode 0

0——nsVDD= 3.3V

Host SDR mode 1

0——nsVDD= 3.3V

Host SDR mode 2

0——nsVDD= 3.3V

Host SDR mode 3

0——nsVDD= 3.3V

Host DDR mode 0

QSPI_23TDOHData Out Hold 0——ns—
QSPI_25TDOVData Out Valid——2.37nsVDD=3.3V

Host SDR mode 0

——2.96nsVDD= 3.3V

Host SDR mode 1

——2.37nsVDD= 3.3V

Host SDR mode 2

——2.73nsVDD= 3.3V

Host SDR mode 3

——2.17nsVDD= 3.3V

Host DDR mode 0

Note:
  1. Assumes VDD(MAX) and 20pF external load on all QSPI pins unless otherwise noted.
Table 55-41. QSPI Maximum Frequency Example (1)
AC CHARACTERISTICSStandard Operating Conditions: VDD = AVDD = 1.71V to 3.63V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +85°C for Industrial Temperature

QSPI ModeCLK_QSPI2X_AHBCLK_QSPI_AHBMax. fCPUMax. QSPI Serial Clock Frequency (2)Conditions
SDRX120 MHz120 MHz60 MHzBAUD.BAUD[7:0] must be greater than 0 to ensure QSPI clock frequency is as per electrical specifications provided
X75 MHz75 MHz75 MHz-
DDR132 MHz66 MHz66 MHz66 MHzMCLK: HSDIV.DIV=0x01

MCLK: CPUDIV.DIV=0x02

Note:
  1. Examples shown do not supersede the electrical specification shown in QSPI Module Electrical Specifications table.
  2. Refer to QSPI_1 for maximum QSPI Serial Clock Frequency (FCLK) in SDR and DDR modes.