55.21 ADC Electrical Specifications

Table 55-25. ADC Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDD = AVDD = 1.71V to 3.63V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +85°C for Industrial Temperature

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
Device Supply
ADC_1AVDDADC Module SupplyAVDD(min)—AVDD(max)V—
Reference Inputs
ADC_3VREF(1)ADC Reference VoltageThe greater of AVDD(min) or 2.4V—AVDD-0.4VExternal Reference

VREF ≤ AVDD -0.4V

AVDDVInternal Reference

VREF ≤ AVDD

Analog Input Range
ADC_7AFSFull-Scale Analog Input Signal Range AVSS—VREFVSingle-Ended
ADC_9-VREF—+VREFVDifferential
ADC10VCMINInput common mode voltageAVSSVREF/2AVDD—CTRLA.R2R =1
Note (2)VREF/2Note (2)—CTRLA.R2R =0
ADC_11TSETTLINGADC Stabilization Time—10—µsCTRLA.ENABLE=1 or

CTRLA.ONDEMAND=1

Note:
  1. ADC functional device operation with external VREF<2.4V is functional, but not characterized. ADC will function, but with degraded accuracy of approximately ~((0.06 * 2n) / VREF) LSB’s over full scale range, where "n"= # bits. ADC accuracy is limited by internal VREF accuracy + drift, MCU generated noise plus users application noise/accuracy on AVDD, AVSS.
  2. Limit the input common mode voltage using the following equations (where, VCMIN is the input channel common mode voltage):

    When CTRLA.R2R = 0:

    • VCMIN < 0.75*VREF
    • VCMIN > Maximum of (0, VREF-AVDD-0.7, 1.25*VREF-AVDD)

    These values are based on simulation. They are not covered by production test limits or characterization.

Table 55-26. ADC Single Ended Mode Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDD = AVDD = 1.71V to 3.63V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +85°C for Industrial Temperature

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
SINGLE ENDED MODE ADC Accuracy (4)
SADC_11ResResolution8—12bitsSelectable 8, 10, 12 bit Resolution Ranges
SADC_13ENOB (1,2)Effective Number of bits8.9——bits1Msps, Internal VREF=

AVDD=VDD=3.3V

SADC_158.9——bits1Msps, External VREF=2.4V,

AVDD=VDD=3.3V

SADC_19INL Integral Nonlinearity-3.2—3.2LSB1Msps, Internal VREF=AVDD=VDD=3.3V
SADC_21-3.5—3.5LSB1Msps, External VREF=2.4V,

AVDD=VDD=3.3V

SADC_25DNL Differential Nonlinearity-1—1LSB1Msps, Internal VREF=AVDD=VDD=3.3V
SADC_27-1—1.1LSB1Msps, External VREF=2.4V,

AVDD=VDD=3.3V

SADC_31GERR Gain Error-12.3—12.3 LSB1Msps, Internal VREF=AVDD=VDD=3.3V,

REFCTRL.REFCOMP=1

-8.2—12.3 LSB1Msps, External VREF=2.4V,

AVDD=VDD=3.3V,

REFCTRL.REFCOMP=1

SADC_37EOFF Offset Error-22.4—8.7 LSB1Msps, Internal VREF=AVDD=VDD=3.3V,

SAMPCTRL.OFFCOMP=1

-31.8—22.2 LSB1Msps, External VREF=2.4V,

AVDD=VDD=3.3V,

SAMPCTRL.OFFCOMP=1

SADC_43TUETotal Unadjusted Error-18.3—18.3LSB1Msps, Internal VREF=AVDD=VDD=3.3v,

REFCTRL.REFCOMP=1,

SAMPCTRL.OFFCOMP=1

SADC_47-19.1—19.1LSB1Msps, External VREF=2.4V,

AVDD=VDD=3.3V,

REFCTRL.REFCOMP=1,

SAMPCTRL.OFFCOMP=1

SINGLE ENDED MODE ADC Dynamic Performance (4)
SADC_49SINAD (1,2)Signal to Noise and Distortion55.7——dBVREF=AVDD=VDD=3.3V at 12bit max sampling rate
SADC_51SNR (1,2)Signal to Noise ratio54.7——
SADC_53SFDR (1,2)Spurious Free Dynamic Range67.9——
SADC_55THD (1,2,3)Total Harmonic Distortion——-65.8
SADC_57NrmsNoise RMS——2.2 LSBVREF = AVDD = VDD = 3.3V,

Constant Input Voltage

——3.6 LSBExternal VREF = 2.4V, AVDD = VDD = 3.3V,

Constant Input Voltage

Note:
  1. Characterized with an analog input sine wave = (FTP(max) / 100). Example: FTP(max)=1Msps/100 = 10kHz sine wave.
  2. Sinewave peak amplitude = 96% ADC_ Full Scale amplitude input with 12bit resolution.
  3. Value taken over 7 harmonics.
  4. ADC is configured in 12bits mode, All registers are at the reset default value unless otherwise stated.
Table 55-27. ADC Differential Mode Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDD = AVDD = 1.71V to 3.63V (unless otherwise stated)

Operating temperature :

-40°C ≤ TA ≤ +85°C for Industrial Temperature

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
DIFFERENTIAL MODE ADC Accuracy (4)
DADC_11ResResolution8—12bitsSelectable 8, 10, 12 bit Resolution Ranges
DADC_13ENOB (1,2)Effective Number of bits10.5——bits1Msps, Internal

VREF=AVDD=VDD=3.3V

DADC_1510.5——bits1Msps, External VREF=2.4V,

AVDD=VDD=3.3V

DADC_19INL Integral Nonlinearity-1.5—1.5LSB1Msps, Internal

VREF=AVDD=VDD=3.3V

DADC_21-1.5—1.5LSB1Msps, External VREF=2.4V,

AVDD=VDD=3.3V

DADC_25DNL Differential Nonlinearity-1—1LSB1Msps, Internal

VREF=AVDD=VDD=3.3V

DADC_27-1—1LSB1Msps, External VREF=2.4V,

AVDD=VDD=3.3V

DADC_31GERR Gain Error-7.4—6.6 LSB1Msps, Internal

VREF=AVDD=VDD=3.3V,

REFCTRL.REFCOMP=1

-3.7—7.4 LSB1Msps, External VREF=2.4V,

AVDD=VDD=3.3V,

REFCTRL.REFCOMP=1

-8.2—6.6 LSB1Msps, Internal

VREF=AVDD=VDD=3.3V,

REFCTRL.REFCOMP=0

-30.4—27.1 LSB1Msps, External VREF=2.4V,

AVDD=VDD=3.3V,

REFCTRL.REFCOMP=0

DADC_37EOFF Offset Error-3.6—3.0 LSB1Msps, Internal

VREF=AVDD=VDD=3.3V,

SAMPCTRL.OFFCOMP=1

-4.5—3.6 LSB1Msps, External VREF=2.4V,

AVDD=VDD=3.3V,

SAMPCTRL.OFFCOMP=1

-11.8—12.3 LSB1Msps, Internal

VREF=AVDD=VDD=3.3V,

SAMPCTRL.OFFCOMP=0

-16.9—16.8 LSB1Msps, External VREF=2.4V,

AVDD=VDD=3.3V,

SAMPCTRL.OFFCOMP=0

DADC_43TUETotal Unadjusted Error-5.2—5.2LSB1Msps, Internal

VREF=AVDD=VDD=3.3V,

REFCTRL.REFCOMP=1,

SAMPCTRL.OFFCOMP=1

DADC_45-5.6—5.6LSB1Msps, External VREF=2.4V,

AVDD=VDD=3.3V,

REFCTRL.REFCOMP=1,

SAMPCTRL.OFFCOMP=1

DIFFERENTIAL MODE ADC Dynamic Performance (4)
DADC_49SINAD (1,2)Signal to Noise and Distortion65.3——dBVREF=AVDD=VDD=3.3V

at 12bit max sampling rate

DADC_51SNR (1,2)Signal to Noise ratio64.7——
DADC_53SFDR (1,2)Spurious Free Dynamic Range76.6——
DADC_55THD (1,2,3)Total Harmonic Distortion——-78.6
DADC_57NrmsNoise RMS——3.1 LSBVREF = AVDD = VDD = 3.3V,

Constant Input Voltage

——4.1 LSBExternal VREF = 2.4V,

AVDD = VDD = 3.3V,

Constant Input Voltage

Note:
  1. Characterized with an analog input sine wave = (FTP(max) / 100). Example: FTP(max)=1Msps/100 = 10kHz sine wave.
  2. Sinewave peak amplitude = 96% ADC_ Full Scale amplitude input with 12bit resolution.
  3. Value taken over 7 harmonics.
  4. ADC is configured in 12bits mode, All registers are at the reset default value unless otherwise stated.
Table 55-28. ADC Conversion Electrical Requirements (2)
AC CHARACTERISTICSStandard Operating Conditions: VDD = AVDD = 1.71V to 3.63V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +85°C for Industrial Temperature

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
ADC_ Clock Requirements
ADC_57TADADC Clock Period62.5—6250ns—
ADC_58fGCLK_ADCxADCx Module GCLK max input freq—— FCLK_51MHzFCLK_51: Refer to Maximum Clock Frequencies Electrical Specifications
ADC Single-Ended Throughput Rates
ADC_59FTPR (1) (Single-Ended Mode)Throughput Rate

(Single-Ended)

12.31—1231ksps12-bit resolution,

Rsource ≤ 147 Ω,

SAMPCTRL.OFFCOMP=0,

SAMPCTRL.SAMPLEN=0

13.33—133310-bit resolution,

Rsource ≤ 504 Ω,

SAMPCTRL.OFFCOMP=0,

SAMPCTRL.SAMPLEN=0

16 —16008-bit resolution,

Rsource ≤ 1,000 Ω,

SAMPCTRL.OFFCOMP=0,

SAMPCTRL.SAMPLEN=0

10—1000ksps12-bit resolution,

Rsource ≤ 6,560 Ω

SAMPCTRL.OFFCOMP=1,

SAMPCTRL.SAMPLEN=n/a

10.67—106710-bit resolution,

Rsource ≤ 8,000 Ω

SAMPCTRL.OFFCOMP=1,

SAMPCTRL.SAMPLEN=n/a

12.31—12318-bit resolution,

Rsource ≤ 9,984 Ω

SAMPCTRL.OFFCOMP=1,

SAMPCTRL.SAMPLEN=n/a

ADC Differential Mode Throughput Rates
ADC_61FTPR (1)

(Differential Mode)

Throughput Rate

(Differential Mode)

12.31—1231ksps12-bit resolution,

Rsource ≤ 147 Ω,

SAMPCTRL.OFFCOMP=0,

SAMPCTRL.SAMPLEN=0

14.55 —145510-bit resolution,

Rsource ≤ 504 Ω,

SAMPCTRL.OFFCOMP=0,

SAMPCTRL.SAMPLEN=0

17.78 —17788-bit resolution,

Rsource ≤ 1,000 Ω,

SAMPCTRL.OFFCOMP=0,

SAMPCTRL.SAMPLEN=0

10— 1000ksps12-bit resolution,

Rsource ≤ 6,560 Ω

SAMPCTRL.OFFCOMP=1,

SAMPCTRL.SAMPLEN=n/a

11.43 —114310-bit resolution,

Rsource ≤ 8,000 Ω

SAMPCTRL.OFFCOMP=1,

SAMPCTRL.SAMPLEN=n/a

13.33— 13338-bit resolution,

Rsource ≤ 9,984 Ω

SAMPCTRL.OFFCOMP=1,

SAMPCTRL.SAMPLEN=n/a

Note:
  1. ADC Throughput Rate FTP = ((1 / ((TSAMP + TCNV) * TAD)) / (# of user active analog inputs in use on specific target ADC module)).
    Note: Specification values assume only one AINx channel in use.
  2. These values are based on simulation, and not covered by production test limits or characterization.
Table 55-29. ADC Sample Electrical Requirements (3)
AC CHARACTERISTICSStandard Operating Conditions: VDD = AVDD = 1.71V to 3.63V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +85°C for Industrial Temperature

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
ADC_63TSAMPADC Sample Time (1,2,4)1 ——TAD12 bit TAD(min),

Ext Analog Input Rsource ≤ 147 Ω

10 bit TAD(min),

Ext Analog Input Rsource ≤ 504 Ω

8 bit TAD(min),

Ext Analog Input Rsource ≤ 1,000 Ω

2 ——12 bit TAD(min),

Ext Analog Input Rsource ≤ 2,272 Ω

10 bit TAD(min),

Ext Analog Input Rsource ≤ 3,008 Ω

8 bit TAD(min),

Ext Analog Input Rsource ≤ 4,000 Ω

3 ——12 bit TAD(min),

Ext Analog Input Rsource ≤ 4,416 Ω

10 bit TAD(min),

Ext Analog Input Rsource ≤ 5,504 Ω

8 bit TAD(min),

Ext Analog Input Rsource ≤ 6,976 Ω

4 ——12 bit TAD(min),

Ext Analog Input Rsource ≤ 6,560 Ω

10 bit TAD(min),

Ext Analog Input Rsource ≤ 8,000 Ω

8 bit TAD(min),

Ext Analog Input Rsource ≤ 9,984 Ω

5 ——12 bit TAD(min),

Ext Analog Input Rsource ≤ 8,704 Ω

10 bit TAD(min),

Ext Analog Input Rsource ≤ 10,496 Ω

8 bit TAD(min),

Ext Analog Input Rsource ≤ 12,992 Ω

6 ——12 bit TAD(min),

Ext Analog Input Rsource ≤ 10,880 Ω

10 bit TAD(min),

Ext Analog Input Rsource ≤ 12,992 Ω

8 bit TAD(min),

Ext Analog Input Rsource ≤ 16,000 Ω

DAC_15, DAC_17——nsWith DAC as input

DAC_15, DAC_17: Refer to

DAC Module Electrical Specifications

ADC_65TCNVConversion Time (Single-Ended Mode)12TAD12-bit resolution
1110-bit resolution
98-bit resolution
ADC_67Conversion Time (Differential Mode)12TAD12-bit resolution
1010-bit resolution
88-bit resolution
ADC_69CSAMPLEADC Internal Sample Cap——3pF—
ADC_71RSAMPLEADC Internal impedance——2000Ω—
Note:
  1. When SAMPCTRL.OFFCOMP = 0:
    • TSAMP = (((RSAMPLE + RSOURCE) * CSAMPLE * (#Bits Resolution + 2) * ln(2)) / TAD)+1 rounded down to nearest whole integer
    • User SAMPCTRL.SAMPLEN = (TSAMP - 1)
  2. When SAMPCTRL.OFFCOMP=1:
    • TSAMP = 4 (Forced by HDW)
    • User SAMPCTRL.SAMPLEN = (n/a, Ignored by HDW)
  3. These values are based on simulation and are not covered by production test limits or characterization.
  4. TSAMP ≥ (INT[((RSAMPLE + RSOURCE) * CSAMPLE * (#Bits Resolution+2) * ln(2)) / TAD]+1).