55.17 OSCULP32K Electrical Specifications

Table 55-21. Low Power Internal 32 kHz RC Oscillator Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDD = AVDD = 1.71V to 3.63V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +85°C for Industrial Temperature

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
LP32K_1FOSC_LPRC32KOutput Frequency—32.768—kHz—
LP32K_3LPRC32K_ACCAccuracy -17.2—15%—
LP32K_9RC32K_DutyLPRC32K OSC Duty Cycle—50—%—