55.10 Wake-Up Timings Electrical Specifications

Table 55-14. Wake-Up Timing from Low Power Modes Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDD = AVDD = 1.71V to 3.63V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +85°C for Industrial Temperature

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
WKUP_1WKUP_IDLEWake from IDLE mode—230—ns—
WKUP_3WKUP_STDBYWake from STANDBY Mode—110—µsFast Wake-up is disabled

(PM.STDBYCFG.FASTWKUP = 0)

WKUP_5—92—µsFast Wake-up is enabled on the NVM

(PM.STDBYCFG.FASTWKUP = 1)

WKUP_7—25—µsFast Wake-up is enabled on the Main Voltage Regulator

(PM.STDBYCFG.FASTWKUP = 2)

WKUP_9—5—µsFast Wake-up is enabled on both the NVM and Main Voltage Regulator

(PM.STDBYCFG.FASTWKUP = 3)

WKUP_11WKUP_HIBERWake from HIBERNATE Mode—320—µs—
WKUP_13WKUP_BCKUPWake from BACKUP Mode—350—µs—
WKUP_15WKUP_OFFWake from OFF Mode—210—µs—