55.26 I2S Electrical Specifications

Figure 55-5. I2S Host Mode Timing Diagram
Table 55-35. I2S Host Mode Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDD = AVDD = 1.71V to 3.63V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +85°C for Industrial Temperature

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
I2S_1fM_MCKHost MCK Frequency——12.5MHzVDD = 1.8V or VDD(min.) whichever is greater,

CLOAD= 20 pF(max.)

12.5VDD = 3.3V,

CLOAD= 20 pF(max.)

I2S_3tMCKLMCK Output Low Time1/(2*fM_MCK )——ns—
I2S_5tMCKHMCK Output High Time1/(2*fM_MCK )——ns—
I2S_7tMCKRMCK Rise TimeDI_25nsDI_25: Refer to I/O Pin Electrical Specifications
I2S_9tMCKFMCK Fall TimeDI_27nsDI_27: Refer to I/O Pin Electrical Specifications
I2S_11fM_SCKHost SCK Frequency 10.29MHzVDD = 1.8V or VDD(min.) whichever is greater,

CLOAD= 20 pF(max.)

——11.4VDD = 3.3V,

CLOAD= 20 pF(max.)

I2S_13tSCKLSCK Output Low Time1/(2*fM_SCK)——ns—
I2S_15tSCKHSCK Output High Time1/(2*fM_SCK)——ns—
I2S_17tSCKRSCK Rise TimeDI_25nsDI_25: Refer to I/O Pin Electrical Specifications
I2S_19tSCKFSCK Fall TimeDI_27nsDI_27: Refer to I/O Pin Electrical Specifications
I2S_21tM_FSVALIDHost Frame Sync Valid——5.3nsVDD = 1.8V or VDD(min.) whichever is greater,

CLOAD= 20 pF(max.)

——4.2nsVDD = 3.3V,

CLOAD = 20 pF(max)

I2S_23tM_FSHOLDHost Frame Sync Hold0——nsVDD = 1.8V or VDD(min.) whichever is greater,

CLOAD= 20 pF(max.)

0——nsVDD = 3.3V,

CLOAD= 20 pF(max.)

I2S_25tM_DISETUPHost Data Input Setup16.4——nsVDD = 1.8V or VDD(min.) whichever is greater,

CLOAD= 20 pF(max.)

11.9——nsVDD = 3.3V,

CLOAD= 20 pF(max.)

I2S_27tM_DIHOLDHost Data Input Hold3.4——nsVDD = 1.8V or VDD(min.) whichever is greater,

CLOAD= 20 pF(max.)

3.4——nsVDD = 3.3V,

CLOAD= 20 pF(max.)

I2S_29tM_DOVALIDHost Data Output Valid——3.7nsVDD = 1.8V or VDD(min.) whichever is greater,

CLOAD= 20 pF(max.)

——3nsVDD = 3.3V,

CLOAD= 20 pF(max.)

I2S_31tM_DOHOLDHost Data Output Hold0——nsVDD = 1.8V or VDD(min.) whichever is greater,

CLOAD= 20 pF(max.)

0——nsVDD = 3.3V,

CLOAD= 20 pF(max.)

I2S_33fGCLK_I2SI2S Max GLK Input Clock Freq——FCLK_29MHzFCLK_29: Refer to Maximum Clock Frequencies Electrical Specifications
Figure 55-6. I2S Client Mode Timing Diagram
Table 55-36. I2S Client Mode Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDD = AVDD = 1.71V to 3.63V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +85°C for Industrial Temperature

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
I2S_41fS_SCKSCK Client Frequency——15.48MHzVDD=1.8V or VDD(min) whichever is greater,

CLOAD=20pF(MAX)

——15.83VDD=3.3V,

CLOAD=20pF(MAX)

I2S_43tS_FSVALIDFrame Sync Valid4.1——nsVDD=1.8V or VDD(min) whichever is greater,

CLOAD=20pF(MAX)

3.8——nsVDD=3.3V,

CLOAD=20pF(MAX)

I2S_45tS_FSHOLDFrame Sync Hold0——nsVDD=1.8V or VDD(min) whichever is greater,

CLOAD=20pF(MAX)

0——nsVDD=3.3V,

CLOAD=20pF(MAX)

I2S_47tS_DISSETUPData Input Client Setup2.8——nsVDD=1.8V or VDD(min) whichever is greater,

CLOAD=20pF(MAX)

2.1——nsVDD=3.3V,

CLOAD=20pF(MAX)

I2S_49tS_DISHOLDData Input Client Hold0——nsVDD=1.8V or VDD(min) whichever is greater,

CLOAD=20pF(MAX)

0——nsVDD=3.3V,

CLOAD=20pF(MAX)

I2S_51tS_DSOVALIDData Output Client Valid——16.9nsVDD=1.8V or VDD(min) whichever is greater,

CLOAD=20pF(MAX)

——12.3nsVDD=3.3V,

CLOAD=20pF(MAX)

I2S_53tS_DSOHOLDData Output Client Hold5.3——nsVDD=1.8V or VDD(min) whichever is greater,

CLOAD=20pF(MAX)

4.1——nsVDD=3.3V,

CLOAD=20pF(MAX)

Figure 55-7. I2S PDM2 Mode Timing Diagram
Table 55-37. I2S PMD2 Mode Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDD = AVDD = 1.71V to 3.63V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +85°C for Industrial Temperature

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
I2S_55tSCKSCK Frequency——41.9MHzVDD=1.8V or VDD(min) whichever is greater,

CLOAD=20pF(MAX)

——44.5VDD=3.3V,

CLOAD=20pF(MAX)

I2S_57tPDM2LSPDM Left Channel Setup16.4——nsVDD=1.8V or VDD(min) whichever is greater,

CLOAD=20pF(MAX)

11.9——nsVDD=3.3V,

CLOAD=20pF(MAX)

I2S_59tPDM2LHPDM Left Channel Hold3.4——nsVDD=1.8V or VDD(min) whichever is greater,

CLOAD=20pF(MAX)

3.4——nsVDD=3.3V,

CLOAD=20pF(MAX)

I2S_61tPDM2RSPDM Right Channel Setup15.6——nsVDD=1.8V or VDD(min) whichever is greater,

CLOAD=20pF(MAX)

11.8——nsVDD=3.3V,

CLOAD=20pF(MAX)

I2S_63tPDM2RHPDM Right Channel Hold4.4——nsVDD=1.8V or VDD(min) whichever is greater,

CLOAD=20pF(MAX)

3.4——nsVDD=3.3V,

CLOAD=20pF(MAX)