55.33 PCC Electrical Specifications

Figure 55-21. PCC Module Timing Diagram
Table 55-47. PCC Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDD = AVDD = 1.71V to 3.63V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +85°C for Industrial Temperature

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
PCC_1PCC_CLKExternal PCC Data Input Clock Period20——nsVDD(min)

FCLK_5: Refer to

Maximum Clock Frequencies Electrical Specifications

PCC_3PCCHIGHPCC Data Clock input High time10——ns
PCC_5PCCLOWPCC Data Clock input Low time10——ns
PCC_7PCCDSETUPClock to Data Setup Time3——ns
PCC_9PCCDHOLDClock to Data Hold Time2——ns
PCC_11PCCDENBSETUP (2)Data Enable [1,2] Setup Time 3——ns
PCC_13PCCDENBHOLD (3)Data Enable [1,2] Hold Time 2———
PCC_15CLK_APB_PCC (1)Internal MCLK PCC Module Clock ——FCLK_5MHz
Note:
  1. CLK_APB_PCC ≥ (2 * PCC_1).
  2. PCCDENBSETUP ≥ PCC_7.
  3. PCCDENBHOLD ≥ PCC_9.