55.31 TCC Electrical Specifications

Figure 55-18. TCC Timer Capture Input Module Timing Diagrams
Figure 55-19. TCC Timer Compare Output Module Timing Diagrams
Figure 55-20. TCC Timer Compare Fault Output Module Timing Diagrams
Table 55-44. TCC Timer Capture Module Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDD = AVDD = 1.71V to 3.63V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +85°C for Industrial Temperature

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
TCC_1TCCINLOWCapture TCCx Input Low Time2/fGCLK_TCCx——nsVDD(min)
TCC_3TCCINHIGHCapture TCCx Input High Time2/fGCLK_TCCx——nsVDD(min)
TCC_5TCCINPERIODCapture Input Period4/fGCLK_TCCx——nsVDD(min)
TCC_7TCCOUTLOWCompare TCCx Output Low Time3*DI_28——nsVDD(min)

DI_28: Refer to

I/O Pin Electrical Specifications

TCC_9TCCOUTHIGHCompare TCCx Output High Time3*DI_26——nsVDD(min)

DI_26: Refer to

I/O Pin Electrical Specifications

TCC_11TCCOUTPERIODCompare Output PeriodTCC_7+TCC_9——nsVDD(min)
TCC_13fGCLK_TCCxTCC peripheral module clock frequency——FCLK_35MHzVDD(min)

FCLK_35: Refer to

Maximum Clock Frequencies Electrical Specifications

TCC_15TCCFDFault Input to I/O Pin Change——42nsVDD(min)
TCC_17TCCFLTFault Input Pulse Width18——nsVDD(min)