18.7.1 Event Control
Name: | EVCTRL |
Offset: | 0x00 |
Reset: | 0x00 |
Property: | PAC Write-Protection |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CFDEO1 | CFDEO0 | ||||||||
Access | R | R | R | R | R | R | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 0, 1 – CFDEO Clock n Failure Detector Event Output Enable [n=0,1]
This bit indicates whether the XOSC Clock Failure detector event output is enabled or not and an output event will be generated when the XOSC Clock Failure detector detects a clock failure.
0: Clock Failure detector event output is disabled and an event will not be generated.
1: Clock Failure detector event output is enabled and an event will be generated.
To prevent false event generation, the bit CFDEOn must be set or cleared only when the XOSCn is disabled (XOSCCTRLn.ENABLE=0).