35.7.3 Baud Rate
Name: | BAUD |
Offset: | 0x08 |
Reset: | 0x00000000 |
Property: | PAC Write-Protection |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
DLYBS[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
BAUD[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CPHA | CPOL | ||||||||
Access | R/W | R/W | |||||||
Reset | 0 | 0 |
Bits 23:16 – DLYBS[7:0] Delay Before SCK
This field defines the delay from CS valid to the first valid SCK transition.
When DLYBS equals zero, the CS valid to SCK transition is 1/2 the SCK clock period.
Bits 15:8 – BAUD[7:0] Serial Clock Baud Rate
Bit 1 – CPHA Clock Phase
CPHA determines which edge of SCK causes data to change and which edge causes data to be captured. CPHA is used with CPOL to produce the required clock/data relationship between Host and Client devices.
Value | Description |
---|---|
0 | Data is captured on the leading edge of SCK and changed on the following edge of SCK. |
1 | Data is changed on the leading edge of SCK and captured on the following edge of SCK. |
Bit 0 – CPOL Clock Polarity
CPOL is used to determine the inactive state value of the serial clock (SCK). It is used with CPHA to produce the required clock/data relationship between Host and Client devices.
Value | Description |
---|---|
0 | The inactive state value of SCK is logic level zero. |
0 | The inactive state value of SCK is logic level 'one'. |