35.7.6 Interrupt Enable Clear
Name: | INTENCLR |
Offset: | 0x14 |
Reset: | 0x00000000 |
Property: | PAC Write-Protection |
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
INSTREND | CSRISE | ||||||||
Access | R/W | R/W | |||||||
Reset | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
ERROR | TXC | DRE | RXC | ||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bit 10 – INSTREND Instruction End Interrupt Disable
Writing a '0' to this bit has no effect.
Writing a '1' will clear the corresponding interrupt request.
Value | Description |
---|---|
0 | The INSTREND interrupt is disabled. |
1 | The INSTREND interrupt is enabled. |
Bit 8 – CSRISE Chip Select Rise Interrupt Disable
Writing a '0' to this bit has no effect.
Writing a '1' will clear the corresponding interrupt request.
Value | Description |
---|---|
0 | The CSRISE interrupt is disabled. |
1 | The CSRISE interrupt is enabled. |
Bit 3 – ERROR Overrun Error Interrupt Disable
Writing a '0' to this bit has no effect.
Writing a '1' will clear the corresponding interrupt request.
Value | Description |
---|---|
0 | The ERROR interrupt is disabled. |
1 | The ERROR interrupt is enabled. |
Bit 2 – TXC Transmission Complete Interrupt Disable
Writing a '0' to this bit has no effect.
Writing a '1' will clear the corresponding interrupt request.
Value | Description |
---|---|
0 | The TXC interrupt is disabled. |
1 | The TXC interrupt is enabled. |
Bit 1 – DRE Transmit Data Register Empty Interrupt Disable
Writing a '0' to this bit has no effect.
Writing a '1' will clear the corresponding interrupt request.
Value | Description |
---|---|
0 | The DRE interrupt is disabled. |
1 | The DRE interrupt is enabled. |
Bit 0 – RXC Receive Data Register Full Interrupt Disable
Writing a '0' to this bit has no effect.
Writing a '1' will clear the corresponding interrupt request.
Value | Description |
---|---|
0 | The RXC interrupt is disabled. |
1 | The RXC interrupt is enabled. |