35.7.9 Status
Name: | STATUS |
Offset: | 0x20 |
Reset: | 0x00000200 |
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
CSSTATUS | |||||||||
Access | R | ||||||||
Reset | 1 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
ENABLE | |||||||||
Access | R | ||||||||
Reset | 0 |
Bit 9 – CSSTATUS Chip Select
Value | Description |
---|---|
0 | Chip Select is asserted. |
1 | Chip Select is not asserted. |
Bit 1 – ENABLE Enable
Value | Description |
---|---|
0 | QSPI is disabled. |
1 | QSPI is enabled. |