35.7.13 Scrambling Mode
Name: | SCRAMBCTRL |
Offset: | 0x40 |
Reset: | 0x00000000 |
Property: | PAC Write-Protection |
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
RANDOMDIS | ENABLE | ||||||||
Access | R/W | R/W | |||||||
Reset | 0 | 0 |
Bit 1 – RANDOMDIS Scrambling/Unscrambling Random Value Disable
Value | Description |
---|---|
0 | The scrambling/unscrambling algorithm includes the scrambling user key plus a random value that may differ from chip to chip. |
1 | The scrambling/unscrambling algorithm includes only the scrambling user key. |
Bit 0 – ENABLE Scrambling/Unscrambling Enable
Value | Description |
---|---|
0 | Scrambling/unscrambling is disabled. |
1 | Scrambling/unscrambling is enabled. |