12.6.10 Peripheral Write Protection Status A
Writing to this register has no effect.
Reading STATUS register returns peripheral write protection status:
Value | Description |
---|---|
0 | Peripheral is not write protected. |
1 | Peripheral is write protected. |
Name: | STATUSA |
Offset: | 0x34 |
Reset: | 0x00010000 |
Property: | PAC Write-Protection |
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
TC1 | TC0 | SERCOM1 | SERCOM0 | FREQM | EIC | RTC | WDT | ||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
GCLK | SUPC | OSC32KCTRL | OSCCTRL | RSTC | MCLK | PM | PAC | ||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 15 – TC1 TC1 APB Protect Enable
Value | Description |
---|---|
0 | TC1 is not write protected |
1 | TC1 is write protected |
Bit 14 – TC0 TC0 APB Protect Enable
Value | Description |
---|---|
0 | TC0 is not write protected |
1 | TC0 is write protected |
Bit 13 – SERCOM1 SERCOM1 APB Protect Enable
Value | Description |
---|---|
0 | SERCOM1 is not write protected |
1 | SERCOM1 is write protected |
Bit 12 – SERCOM0 SERCOM0 APB Protect Enable
Value | Description |
---|---|
0 | SERCOM0 is not write protected |
1 | SERCOM0 is write protected |
Bit 11 – FREQM FREQM APB Protect Enable
Value | Description |
---|---|
0 | FREQM is not write protected |
1 | FREQM is write protected |
Bit 10 – EIC EIC APB Protect Enable
Value | Description |
---|---|
0 | EIC is not write protected |
1 | EIC is write protected |
Bit 9 – RTC RTC APB Protect Enable
Value | Description |
---|---|
0 | RTC is not write protected |
1 | RTC is write protected |
Bit 8 – WDT WDT APB Protect Enable
Value | Description |
---|---|
0 | WDT is not write protected |
1 | WDT is write protected |
Bit 7 – GCLK GCLK APB Protect Enable
Value | Description |
---|---|
0 | GCLK is not write protected |
1 | GCLK is write protected |
Bit 6 – SUPC SUPC APB Protect Enable
Value | Description |
---|---|
0 | SUPC is not write protected |
1 | SUPC is write protected |
Bit 5 – OSC32KCTRL OSC32KCTRL APB Protect Enable
Value | Description |
---|---|
0 | OSC32KCTRL is not write protected |
1 | OSC32KCTRL is write protected |
Bit 4 – OSCCTRL OSCCTRL APB Protect Enable
Value | Description |
---|---|
0 | OSCCTRL is not write protected |
1 | OSCCTRL is write protected |
Bit 3 – RSTC RSTC APB Protect Enable
Value | Description |
---|---|
0 | RSTC is not write protected |
1 | RSTC is write protected |
Bit 2 – MCLK MCLK APB Protect Enable
Value | Description |
---|---|
0 | MCLK is not write protected |
1 | MCLK is write protected |
Bit 1 – PM PM APB Protect Enable
Value | Description |
---|---|
0 | PM is not write protected |
1 | PM is write protected |
Bit 0 – PAC PAC APB Protect Enable
Value | Description |
---|---|
0 | PAC is not write protected |
1 | PAC is write protected |