12.6.13 Peripheral Write Protection Status - Bridge D
Writing to this register has no effect.
Reading STATUS register returns peripheral write protection status:
Value | Description |
---|---|
0 | Peripheral is not write protected. |
1 | Peripheral is write protected. |
Name: | STATUSD |
Offset: | 0x40 |
Reset: | 0x00000000 |
Property: | PAC Write-Protection, Read-Only |
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
PCC | I2S | DAC | ADC1 | ||||||
Access | R | R | R | R | |||||
Reset | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
ADC0 | TC7 | TC6 | TCC4 | SERCOM7 | SERCOM6 | SERCOM5 | SERCOM4 | ||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 11 – PCC PCC APB Protect Enable
Value | Description |
---|---|
0 | PCC is not write protected |
1 | PCC is write protected |
Bit 10 – I2S I2S APB Protect Enable
Value | Description |
---|---|
0 | I2S is not write protected |
1 | I2S is write protected |
Bit 9 – DAC DAC APB Protect Enable
Value | Description |
---|---|
0 | DAC is not write protected |
1 | DAC is write protected |
Bit 8 – ADC1 ADC1 APB Protect Enable
Value | Description |
---|---|
0 | ADC1 is not write protected |
1 | ADC1 is write protected |
Bit 7 – ADC0 ADC0 APB Protect Enable
Value | Description |
---|---|
0 | ADC0 is not write protected |
1 | ADC0 is write protected |
Bit 6 – TC7 TC7 APB Protect Enable
Value | Description |
---|---|
0 | TC7 is not write protected |
1 | TC7 is write protected |
Bit 5 – TC6 TC6 APB Protect Enable
Value | Description |
---|---|
0 | TC6 is not write protected |
1 | TC6 is write protected |
Bit 4 – TCC4 TCC4 APB Protect Enable
Value | Description |
---|---|
0 | TCC4 is not write protected |
1 | TCC4 is write protected |
Bit 3 – SERCOM7 SERCOM7 APB Protect Enable
Value | Description |
---|---|
0 | SERCOM7 is not write protected |
1 | SERCOM7 is write protected |
Bit 2 – SERCOM6 SERCOM6 APB Protect Enable
Value | Description |
---|---|
0 | SERCOM6 is not write protected |
1 | SERCOM6 is write protected |
Bit 1 – SERCOM5 SERCOM5 APB Protect Enable
Value | Description |
---|---|
0 | SERCOM5 is not write protected |
1 | SERCOM5 is write protected |
Bit 0 – SERCOM4 SERCOM4 APB Protect Enable
Value | Description |
---|---|
0 | SERCOM4 is not write protected |
1 | SERCOM4 is write protected |