12.6.12 Peripheral Write Protection Status - Bridge C
Writing to this register has no effect.
Reading STATUS register returns peripheral write protection status:
Value | Description |
---|---|
0 | Peripheral is not write protected. |
1 | Peripheral is write protected. |
Name: | STATUSC |
Offset: | 0x3C |
Reset: | 0x00000000 |
Property: | PAC Write-Protection |
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
CCL | QSPI | PUKCC | ICM | TRNG | AES | AC | |||
Access | R | R | R | R | R | R | R | ||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
PDEC | TC5 | TC4 | TCC3 | TCC2 | GMAC | CAN1 | CAN0 | ||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 14 – CCL CCL APB Protection Enable
Value | Description |
---|---|
0 | Peripheral is not write protected |
1 | Peripheral is write protected |
Bit 13 – QSPI QSPI APB Protection Enable
Value | Description |
---|---|
0 | Peripheral is not write protected |
1 | Peripheral is write protected |
Bit 12 – PUKCC PUKCC APB Protection Enable
Value | Description |
---|---|
0 | Peripheral is not write protected |
1 | Peripheral is write protected |
Bit 11 – ICM ICM APB Protection Enable
Value | Description |
---|---|
0 | Peripheral is not write protected |
1 | Peripheral is write protected |
Bit 10 – TRNG TRNG APB Protection Enable
Value | Description |
---|---|
0 | Peripheral is not write protected |
1 | Peripheral is write protected |
Bit 9 – AES AES APB Protection Enable
Value | Description |
---|---|
0 | Peripheral is not write protected |
1 | Peripheral is write protected |
Bit 8 – AC AC APB Protection Enable
Value | Description |
---|---|
0 | Peripheral is not write protected |
1 | Peripheral is write protected |
Bit 7 – PDEC PDEC APB Protection Enable
Value | Description |
---|---|
0 | Peripheral is not write protected |
1 | Peripheral is write protected |
Bit 6 – TC5 TC5 APB Protection Enable
Value | Description |
---|---|
0 | Peripheral is not write protected |
1 | Peripheral is write protected |
Bit 5 – TC4 TC4 APB Protection Enable
Value | Description |
---|---|
0 | Peripheral is not write protected |
1 | Peripheral is write protected |
Bit 4 – TCC3 TCC3 APB Protection Enable
Value | Description |
---|---|
0 | Peripheral is not write protected |
1 | Peripheral is write protected |
Bit 3 – TCC2 TCC2 APB Protection Enable
Value | Description |
---|---|
0 | Peripheral is not write protected |
1 | Peripheral is write protected |
Bit 2 – GMAC GMAC APB Protection Enable
Value | Description |
---|---|
0 | Peripheral is not write protected |
1 | Peripheral is write protected |
Bit 1 – CAN1 CAN1 APB Protection Enable
Value | Description |
---|---|
0 | Peripheral is not write protected |
1 | Peripheral is write protected |
Bit 0 – CAN0 CAN0 APB Protection Enable
Value | Description |
---|---|
0 | Peripheral is not write protected |
1 | Peripheral is write protected |