12.6.8 Peripheral Interrupt Flag Status - Bridge C
These flags are set when a Peripheral Access Error occurs while accessing the peripheral associated with the respective INTFLAGx bit, and will generate an interrupt request if INTENCLR/SET.ERR is '1'.
Writing a '0' to these bits has no effect.
Writing a '1' to these bits will clear the corresponding INTFLAGx interrupt flag.
Name: | INTFLAGC |
Offset: | 0x1C |
Reset: | 0x00000000 |
Property: | – |
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
CCL | QSPI | PUKCC | ICM | TRNG | AES | AC | |||
Access | RW | RW | RW | RW | RW | RW | RW | ||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
PDEC | TC5 | TC4 | TCC3 | TCC2 | GMAC | CAN1 | CAN0 | ||
Access | RW | RW | RW | RW | RW | RW | RW | RW | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 14 – CCL Interrupt Flag for CCL
This flags is set when a Peripheral Access Error occurs while accessing the peripheral associated with the CCL, and will generate an interrupt request if INTENCLR/SET.ERR is '1'.
Writing a '0' to this bit has no effect.
Writing a '1' to this bit will clear the CCL interrupt flag.
Bit 13 – QSPI Interrupt Flag for QSPI
This flags is set when a Peripheral Access Error occurs while accessing the peripheral associated with the QSPI, and will generate an interrupt request if INTENCLR/SET.ERR is '1'.
Writing a '0' to this bit has no effect.
Writing a '1' to this bit will clear the QSPI interrupt flag.
Bit 12 – PUKCC Interrupt Flag for PUKCC
This flags is set when a Peripheral Access Error occurs while accessing the peripheral associated with the PUKCC, and will generate an interrupt request if INTENCLR/SET.ERR is '1'.
Writing a '0' to this bit has no effect.
Writing a '1' to this bit will clear the PUKCC interrupt flag.
Bit 11 – ICM Interrupt Flag for ICM
This flags is set when a Peripheral Access Error occurs while accessing the peripheral associated with the ICM, and will generate an interrupt request if INTENCLR/SET.ERR is '1'.
Writing a '0' to this bit has no effect.
Writing a '1' to this bit will clear the ICM interrupt flag.
Bit 10 – TRNG Interrupt Flag for TRNG
This flags is set when a Peripheral Access Error occurs while accessing the peripheral associated with the TRNG, and will generate an interrupt request if INTENCLR/SET.ERR is '1'.
Writing a '0' to this bit has no effect.
Writing a '1' to this bit will clear the TRNG interrupt flag.
Bit 9 – AES Interrupt Flag for AES
This flags is set when a Peripheral Access Error occurs while accessing the peripheral associated with the AES, and will generate an interrupt request if INTENCLR/SET.ERR is '1'.
Writing a '0' to this bit has no effect.
Writing a '1' to this bit will clear the AES interrupt flag.
Bit 8 – AC Interrupt Flag for AC
This flags is set when a Peripheral Access Error occurs while accessing the peripheral associated with the AC, and will generate an interrupt request if INTENCLR/SET.ERR is '1'.
Writing a '0' to this bit has no effect.
Writing a '1' to this bit will clear the AC interrupt flag.
Bit 7 – PDEC Interrupt Flag for PDEC
This flags is set when a Peripheral Access Error occurs while accessing the peripheral associated with the PDEC, and will generate an interrupt request if INTENCLR/SET.ERR is '1'.
Writing a '0' to this bit has no effect.
Writing a '1' to this bit will clear the PDEC interrupt flag.
Bit 6 – TC5 Interrupt Flag for TC5
This flags is set when a Peripheral Access Error occurs while accessing the peripheral associated with the TC5, and will generate an interrupt request if INTENCLR/SET.ERR is '1'.
Writing a '0' to this bit has no effect.
Writing a '1' to this bit will clear the TC5 interrupt flag.
Bit 5 – TC4 Interrupt Flag for TC4
This flags is set when a Peripheral Access Error occurs while accessing the peripheral associated with the TC4, and will generate an interrupt request if INTENCLR/SET.ERR is '1'.
Writing a '0' to this bit has no effect.
Writing a '1' to this bit will clear the TC4 interrupt flag.
Bit 4 – TCC3 Interrupt Flag for TCC3
This flags is set when a Peripheral Access Error occurs while accessing the peripheral associated with the TCC3, and will generate an interrupt request if INTENCLR/SET.ERR is '1'.
Writing a '0' to this bit has no effect.
Writing a '1' to this bit will clear the TCC3 interrupt flag.
Bit 3 – TCC2 Interrupt Flag for TCC2
This flags is set when a Peripheral Access Error occurs while accessing the peripheral associated with the TCC2, and will generate an interrupt request if INTENCLR/SET.ERR is '1'.
Writing a '0' to this bit has no effect.
Writing a '1' to this bit will clear the TCC2 interrupt flag.
Bit 2 – GMAC Interrupt Flag for GMAC
This flags is set when a Peripheral Access Error occurs while accessing the peripheral associated with the GMAC, and will generate an interrupt request if INTENCLR/SET.ERR is '1'.
Writing a '0' to this bit has no effect.
Writing a '1' to this bit will clear the GMAC interrupt flag.
Bit 1 – CAN1 Interrupt Flag for CAN1
This flags is set when a Peripheral Access Error occurs while accessing the peripheral associated with the CAN1, and will generate an interrupt request if INTENCLR/SET.ERR is '1'.
Writing a '0' to this bit has no effect.
Writing a '1' to this bit will clear the CAN1 interrupt flag.
Bit 0 – CAN0 Interrupt Flag for CAN0
This flags is set when a Peripheral Access Error occurs while accessing the peripheral associated with the CAN0, and will generate an interrupt request if INTENCLR/SET.ERR is '1'.
Writing a '0' to this bit has no effect.
Writing a '1' to this bit will clear the CAN0 interrupt flag.