12.6.6 Peripheral Interrupt Flag Status - Bridge A
These flags are set when a Peripheral Access Error occurs while accessing the peripheral associated with the respective INTFLAGx bit, and will generate an interrupt request if INTENCLR/SET.ERR is '1'.
Writing a '0' to these bits has no effect.
Writing a '1' to these bits will clear the corresponding INTFLAGx interrupt flag.
Name: | INTFLAGA |
Offset: | 0x14 |
Reset: | 0x00000000 |
Property: | – |
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
TC1 | TC0 | SERCOM1 | SERCOM0 | FREQM | EIC | RTC | WDT | ||
Access | RW | RW | RW | RW | RW | RW | RW | RW | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
GCLK | SUPC | OSC32KCTRL | OSCCTRL | RSTC | MCLK | PM | PAC | ||
Access | RW | RW | RW | RW | RW | RW | RW | RW | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 15 – TC1 Interrupt Flag for TC1
This bit is set when a Peripheral Access Error occurs while accessing the TC1, and will generate an interrupt request if SET.ERR is '1'.
Writing a '0' to this bit has no effect.
Writing a '1' to this bit will clear the flag.
Bit 14 – TC0 Interrupt Flag for TC0
This bit is set when a Peripheral Access Error occurs while accessing the TC0, and will generate an interrupt request if SET.ERR is '1'.
Writing a '0' to this bit has no effect.
Writing a '1' to this bit will clear the flag.
Bit 13 – SERCOM1 Interrupt Flag for SERCOM1
This bit is set when a Peripheral Access Error occurs while accessing the SERCOM1, and will generate an interrupt request if SET.ERR is '1'.
Writing a '0' to this bit has no effect.
Writing a '1' to this bit will clear the flag.
Bit 12 – SERCOM0 Interrupt Flag for SERCOM0
This bit is set when a Peripheral Access Error occurs while accessing the SERCOM0, and will generate an interrupt request if SET.ERR is '1'.
Writing a '0' to this bit has no effect.
Writing a '1' to this bit will clear the flag.
Bit 11 – FREQM Interrupt Flag for FREQM
This bit is set when a Peripheral Access Error occurs while accessing the FREQM, and will generate an interrupt request if SET.ERR is '1'.
Writing a '0' to this bit has no effect.
Writing a '1' to this bit will clear the flag.
Bit 10 – EIC Interrupt Flag for EIC
This bit is set when a Peripheral Access Error occurs while accessing the EIC, and will generate an interrupt request if SET.ERR is '1'.
Writing a '0' to this bit has no effect.
Writing a '1' to this bit will clear the flag.
Bit 9 – RTC Interrupt Flag for RTC
This bit is set when a Peripheral Access Error occurs while accessing the RTC, and will generate an interrupt request if SET.ERR is '1'.
Writing a '0' to this bit has no effect.
Writing a '1' to this bit will clear the flag.
Bit 8 – WDT Interrupt Flag for WDT
This bit is set when a Peripheral Access Error occurs while accessing the WDT, and will generate an interrupt request if SET.ERR is '1'.
Writing a '0' to this bit has no effect.
Writing a '1' to this bit will clear the flag.
Bit 7 – GCLK Interrupt Flag for GCLK
This bit is set when a Peripheral Access Error occurs while accessing the GCLK, and will generate an interrupt request if SET.ERR is '1'.
Writing a '0' to this bit has no effect.
Writing a '1' to this bit will clear the flag.
Bit 6 – SUPC Interrupt Flag for SUPC
This bit is set when a Peripheral Access Error occurs while accessing the SUPC, and will generate an interrupt request if SET.ERR is '1'.
Writing a '0' to this bit has no effect.
Writing a '1' to this bit will clear the flag.
Bit 5 – OSC32KCTRL Interrupt Flag for OSC32KCTRL
This bit is set when a Peripheral Access Error occurs while accessing the OSC32KCTRL, and will generate an interrupt request if SET.ERR is '1'.
Writing a '0' to this bit has no effect.
Writing a '1' to this bit will clear the flag.
Bit 4 – OSCCTRL Interrupt Flag for OSCCTRL
This bit is set when a Peripheral Access Error occurs while accessing the OSCCTRL, and will generate an interrupt request if SET.ERR is '1'.
Writing a '0' to this bit has no effect.
Writing a '1' to this bit will clear the flag.
Bit 3 – RSTC Interrupt Flag for RSTC
This bit is set when a Peripheral Access Error occurs while accessing the RSTC, and will generate an interrupt request if SET.ERR is '1'.
Writing a '0' to this bit has no effect.
Writing a '1' to this bit will clear the flag.
Bit 2 – MCLK Interrupt Flag for MCLK
This bit is set when a Peripheral Access Error occurs while accessing the MCLK, and will generate an interrupt request if SET.ERR is '1'.
Writing a '0' to this bit has no effect.
Writing a '1' to this bit will clear the flag.
Bit 1 – PM Interrupt Flag for PM
This bit is set when a Peripheral Access Error occurs while accessing the PM, and will generate an interrupt request if SET.ERR is '1'.
Writing a '0' to this bit has no effect.
Writing a '1' to this bit will clear the flag.
Bit 0 – PAC Interrupt Flag for PAC
This bit is set when a Peripheral Access Error occurs while accessing the PAC, and will generate an interrupt request if SET.ERR is '1'.
Writing a '0' to this bit has no effect.
Writing a '1' to this bit will clear the flag.