12.6.9 Peripheral Interrupt Flag Status - Bridge D
These flags are set when a Peripheral Access Error occurs while accessing the peripheral associated with the respective INTFLAGx bit, and will generate an interrupt request if INTENCLR/SET.ERR is '1'.
Writing a '0' to these bits has no effect.
Writing a '1' to these bits will clear the corresponding INTFLAGx interrupt flag.
Name: | INTFLAGD |
Offset: | 0x20 |
Reset: | 0x00000000 |
Property: | – |
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
PCC | I2S | DAC | ADC1 | ||||||
Access | RW | RW | RW | RW | |||||
Reset | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
ADC0 | TC7 | TC6 | TCC4 | SERCOM7 | SERCOM6 | SERCOM5 | SERCOM4 | ||
Access | RW | RW | RW | RW | RW | RW | RW | RW | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 11 – PCC Interrupt Flag for PCC
This flag is set when a Peripheral Access Error occurs while accessing the PCC, and will generate an interrupt request if INTENCLR/SET.ERR is '1'.
Writing a '0' to these bits has no effect.
Writing a '1' to these bits will clear the PCC interrupt flag.
Bit 10 – I2S Interrupt Flag for I2S
This flag is set when a Peripheral Access Error occurs while accessing the I2S, and will generate an interrupt request if INTENCLR/SET.ERR is '1'.
Writing a '0' to these bits has no effect.
Writing a '1' to these bits will clear the I2S interrupt flag.
Bit 9 – DAC Interrupt Flag for DAC
This flag is set when a Peripheral Access Error occurs while accessing the DAC, and will generate an interrupt request if INTENCLR/SET.ERR is '1'.
Writing a '0' to these bits has no effect.
Writing a '1' to these bits will clear the DAC interrupt flag.
Bit 8 – ADC1 Interrupt Flag for ADC1
This flag is set when a Peripheral Access Error occurs while accessing the ADC1, and will generate an interrupt request if INTENCLR/SET.ERR is '1'.
Writing a '0' to these bits has no effect.
Writing a '1' to these bits will clear the ADC1 interrupt flag.
Bit 7 – ADC0 Interrupt Flag for ADC0
This flag is set when a Peripheral Access Error occurs while accessing the ADC0, and will generate an interrupt request if INTENCLR/SET.ERR is '1'.
Writing a '0' to these bits has no effect.
Writing a '1' to these bits will clear the ADC0 interrupt flag.
Bit 6 – TC7 Interrupt Flag for TC7
This flag is set when a Peripheral Access Error occurs while accessing the TC6, and will generate an interrupt request if INTENCLR/SET.ERR is '1'.
Writing a '0' to these bits has no effect.
Writing a '1' to these bits will clear the TC7 interrupt flag.
Bit 5 – TC6 Interrupt Flag for TC6
This flag is set when a Peripheral Access Error occurs while accessing the TC6, and will generate an interrupt request if INTENCLR/SET.ERR is '1'.
Writing a '0' to these bits has no effect.
Writing a '1' to these bits will clear the TC6 interrupt flag.
Bit 4 – TCC4 Interrupt Flag for TCC4
This flag is set when a Peripheral Access Error occurs while accessing the TCC4, and will generate an interrupt request if INTENCLR/SET.ERR is '1'.
Writing a '0' to these bits has no effect.
Writing a '1' to these bits will clear the TCC4 interrupt flag.
Bit 3 – SERCOM7 Interrupt Flag for SERCOM7
This flag is set when a Peripheral Access Error occurs while accessing the SERCOM7, and will generate an interrupt request if INTENCLR/SET.ERR is '1'.
Writing a '0' to these bits has no effect.
Writing a '1' to these bits will clear the SERCOM7 interrupt flag.
Bit 2 – SERCOM6 Interrupt Flag for SERCOM6
This flag is set when a Peripheral Access Error occurs while accessing the SERCOM6, and will generate an interrupt request if INTENCLR/SET.ERR is '1'.
Writing a '0' to these bits has no effect.
Writing a '1' to these bits will clear the SERCOM6 interrupt flag.
Bit 1 – SERCOM5 Interrupt Flag for SERCOM5
This flag is set when a Peripheral Access Error occurs while accessing the SERCOM5, and will generate an interrupt request if INTENCLR/SET.ERR is '1'.
Writing a '0' to these bits has no effect.
Writing a '1' to these bits will clear the SERCOM5 interrupt flag.
Bit 0 – SERCOM4 Interrupt Flag for SERCOM4
This flag is set when a Peripheral Access Error occurs while accessing the SERCOM4, and will generate an interrupt request if INTENCLR/SET.ERR is '1'.
Writing a '0' to these bits has no effect.
Writing a '1' to these bits will clear the SERCOM4 interrupt flag.