42.7.14 Filter Buffer Value

Note: This register is write-synchronized: SYNCBUSY.FILTERBUF must be checked to ensure the FILTERBUF register synchronization is complete.
Name: FILTERBUF
Offset: 0x19
Reset: 0x00
Property: Write-Synchronized

Bit 76543210 
 FILTERBUF[7:0] 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 

Bits 7:0 – FILTERBUF[7:0] Filter Buffer Value

These bits hold the value of the filter buffer register. The value is copied in the corresponding FILTER register on UPDATE condition.

These bits have no effect when COUNTER operation mode is selected.