11.2 Recommended Operating Conditions

Table 11-2. Recommended Operating Conditions
ParameterSymbolRatingUnit
Min.Typ.Max.
Supply VoltageVDDIO3.003.303.60V
VDDIN_AN3.003.303.60
VDDIN3.003.303.60
VDDPLL1.151.251.32
VDDAMP3.003.303.60
PVDDAMP8.0012.00(1)16.00
Voltage of Analog Switch Outputs VASO-15—15V
Junction TemperatureTJ-4025125ºC
Ambient TemperatureTA-40—85
Notes:
  1. The PLC-protocol firmware provided by Microchip are configured by default for PVDDAMP = 12V.
Table 11-3. Thermal Resistance Data
PackageSymbolParameterConditionTyp.Unit
TFBGA81θJAJunction-to-Ambient Thermal ResistanceStill Air38.75ºC/W
θJCJunction-to-Case Thermal Resistance—12.9

θJA is calculated based on a standard JEDEC JESD51-5 defined environment (1.6 mm thickness PCB, 4 copper layers, 76.2 mm x 114.3 mm board) and is not a reliable indicator of a device’s thermal performance in a non-JEDEC environment. It is recommended that the customer always perform their own calculations or simulations to ensure that their system’s thermal performance is sufficient.