11.1 Absolute Maximum Ratings

Permanent device damage may occur if Absolute Maximum Ratings are exceeded. Restricting the functional operation to the conditions given in the Recommended Operating Conditions section is recommended. Exposure to the Absolute Maximum Conditions for extended periods may affect device reliability.

Table 11-1. Absolute Maximum Ratings
ParameterSymbolRatingUnit
Supply VoltageVDDIO-0.5 to 4.0V
VDDIN_AN
VDDIN
VDDAMP
Input VoltageVI-0.5 to VDDIO +0.5 (≤ 4.0V)
Output VoltageVO-0.5 to VDDIO +0.5 (<4.0V)
Amplifier Supply VoltagePVDDAMP-0.5 to 20V
Total current on ASO0 and ASO1 padsIASO1.2ARMS
Total current on OUT pads IOUT1.5ARMS
Storage TemperatureTST-55 to 125ºC
Junction TemperatureTJ-40 to 125
Output Current(1)IO±8(2)mA
Notes:
  1. DC current that continuously flows for 10 ms or more, or average DC current.
  2. Applies to all pins except for the OUT, ASO, EMIT, and AGC pins. Using those pins only according to circuit configurations recommended by Microchip is recommended.