11.5 Power Consumption

The table below provides power consumption of the system (digital and analog) when it is used with typical AMR protocols. However, it is important to remember that different protocols, or even the same protocols used with different clock schemes or with different software implementations, can lead to other consumption figures.

Table 11-6. Full System Power Consumption
Frequency BandApplication CaseRatingUnit
3V312V
Typ.(1)Typ.(1)

CENELEC-A

CENELEC-B

Reception waiting for preamble detection340.6mA
Reception processing incoming frames450.6
Transmission with internal driver46104
FCCReception waiting for preamble detection650.6
Reception processing incoming frames870.6
Transmission with internal driver91166
Notes:
  1. TAMB = 25ºC, VDDIO = 3.3V, VDDIN = 3.3V, and VDDIN_AN = 3.3V, G3-PLC.

The table below provides power consumption of the analog IPs in the system. Analog parts are the PLL used for internal clock generation (supplied from the VDDPLL pin) and the conversion module composed of the Programmable Gain Amplifier (PGA) and the Analog-to-Digital Converter (ADC), both supplied from the VDDIN_AN pins.

Take maximum consumption cases into account for supply filter calculation. The supply voltage drop after the filters must be small enough to ensure the correct operation of the analog IPs. The voltage applied to VDDPLL and VDDIN_AN must always be greater than Vtypical-10%, VDDPLL > 1.08V, and VDDIN_AN > 3.0V.

Table 11-7. Analog Power Consumption
SupplyBlockApplication CaseRatingUnit
Min.Typ.Max.
VDDPLLPLL——1.7(1)2.1(2)mA
VDDIN_ANPGA——1.5(3)2.2(4)
ADCCENELEC-A / CENELEC-B—7.5(3)10.8(4)
FCC—14.4(3)20.9(4)
Notes:
  1. Typical case conditions: Frequency = 216 MHz, TAMB = 25ºC, VDDPLL = 1.2V.
  2. Worst case conditions: Frequency = 216 MHz, TAMB = 125ºC, VDDPLL = 1.32V.
  3. Typical case conditions: TJ = 25ºC, VDDIN_AN = 3.3V.
  4. Worst case conditions: TJ = 125ºC, VDDIN_AN = 3.6V.