4.4.3.6.1.8 RSSPK – RSSI Peak Value
Calculate the signal power at the watched 50Ω antenna input by formula (1), see RF_PowerIN in the RSSI Measurement from Related Links.
Note: The RSSI peak and RSSI average value
updates are synchronized so they can be used to compare the peak and average value
for an update period.
| Name: | RSSPK |
| Offset: | 0x14E |
| Reset: | 0x00 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RSSPK[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |