4.4.3.6.1.9 RSSAV – RSSI Average Value
Calculate the signal power at the watched 50Ω antenna input by formula (1), see RF_PowerIN in the RSSI Measurement from Related Links.
Note: The RSSI
peak and RSSI average value updates are synchronized so they can be used to compare
the peak and the average value for an update period.
| Name: | RSSAV |
| Offset: | 0x14D |
| Reset: | 0x00 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RSSAV[7:0] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |